Share this
Need Extra Protection for Hose? We Have You 'Covered'
by Katie Reid on Thu, Nov 03, 2016 @ 15:11 PM
Preserve your investment against abrasion, kinking, permeation and temperature with these 6 cover options
Once you've figured out the right materials for a hose, consider giving it some extra protection with a cover. Not sure about the hose types or end connections, download our Hose Quick Look:
Hoses can be subject to a variety of outside forces that speed up wear and tear. With the right cover, the service life will be extended.
Here are some of your options:
- Fire Jacket
- Thermosleeve
- Armor Guard
- Spiral Guard
- Nanogel Cover
- Spring Guard
Fire Jacket
Fire Jacket is made of woven fiberglass coated with silicone rubber. It protects and insulates the hose from internal temperature extremes. It guards against molten splashes and flames, and helps resist hydraulic and lubricating oils.
Thermosleeve
Thermosleeve is a braided fiberglass cover saturated with a synthetic coating. By preventing direct contact with the hose, this cover gives some protection to people handling the hose in high-temperature service, and protects the hose from weld splatter, ultraviolet light and abrasion.
Armor Guard
Stainless steel Armor Guard covers offer highly flexible protection against hose damage from the movement of gas cylinders, or any other application that might put a crushing force on the hose. The strength of steel also can protect the entire length of the hose from kinking, without impairing hose flexibility.
Spiral Guard
Our helical plastic Spiral Guard cover can be applied to hoses already in service, making it a quick way to add highly flexible protection from abrasion. You can add it to the entire hose, or just to the ends.
316 Stainless Steel Braid
Braided stainless steel gives extra protection against external corrosive materials. It also increases the pressure retaining capabilities of the hose itself.
Nano-Gel Cover
This is the cover you need to protect hose from freeze-ups in cryogenic service.
Spring Guard
Made of helical stainless steel, Spring Guard is highly flexible, yet it helps the hose resist kinking and abrasion. This is another cover that can be applied either to the ends or to the entire hose.
If you would like to discuss or see the options for yourself, please get in touch with us today.
Also see