Download information on Swagelok® filters

 

Coalescing - Particle

Gas Filters—FC Series: Coalescing or particle filtration for on-line process analyzers; Easy element replacement; 1/8 in., 1/4 in., and 6 mm end connections.

Particulate Filters - Inline & Tee Type

Filters—FW, F, and TF Series: Remove system particulate contaminants; Gas and liquid service; 1/8 to 1/2 in. and 3 to 12 mm end connections; Stainless steel and brass materials.

High Purity Filters

Ultrahigh-Purity Gas Filters, SCF Series—Membralox® ceramic filtration technology; Genuine Swagelok® VCR® face seal fittings; Particle removal rating greater than 99.9999999 % at 0.003 µm at maximum flow rate; Flow rates to 2700 std L/min.

Quick help from our local team

In a hurry or have a question? Please give us a call at 780-437-0640.