Swagelok developed the original two-ferrule tube fitting in 1947, and with over 200 active patents worldwide, we continue to improve our proprietary design for use in thousands of applications. 

HOW WE OUTPERFORM

Our hinging and colleting design provides optimal performance for:

  • Tube grip
  • Gas seal
  • Vibration resistance

ABOUT SAT 12

This unique low temperature carburization process produces tool steel like hardness and strength in the ferrule without sacrificing corrosion resistance or material ductility.

INSTALLATION IS EASY

  • Uses standard tools and utilizes reasonably less torque than other competitive brands
  • Swagelok tube fittings come fully assembled and connections can be reassembled many times

TESTED TO EXTREMES

  • Swagelok performs continuous, rigorous testing on thousands of samples of production tube fittings to ensure only highly reliable components
  • We publish the most comprehensive book of tube fitting Product Test Reports (PTRs) in the industry - Click here to download

Download our Tube Fitting Advantage Brochure.

Learn more about how Swagelok performance and design gives you a competitive advantage - contact us.

Discover what else makes our tube fittings engineered to perform under pressure: Swagelok Tube Fitting Advantage Homepage