Share this
Some Hits You May Have Missed In The Past Year
by Alecia Robinson on Wed, Jan 17, 2018 @ 14:01 PM
Here are the five blog posts that caught the most attention in 2017
While we always try to make our blog posts interesting, we never know for sure what's going to catch on with our readers; here are your top 5 reads for 2017.
We like to think that all of our blogs posts are useful and interesting. Even so, there are always a few that prove extra popular. Here are the five that attraction the most attention in 2017. If the summary intrigues you, click the title to get the full story. You may realize that you've been missing out on valuable information, in which case you may want to browse through all the posts we've made to our blog.
Grace Under Pressure: Swagelok's IPT Fittings
Higher pressures demand higher performance, which is why Swagelok makes the IPT series of tube fittings. They come in two versions, a medium-pressure fitting for up to 20,000 psig or 1378 bar, and a high-pressure fitting for up to 60,000 psig or 4134 bar.
The secret is a cone-and-thread design that works with thick-walled tubing. The system is designed specifically for the oil and gas, chemical, petrochemical, water jet cutting and blasting, and aerospace industries.
The IPT fitting requires special tools for preparing the tubing, and we'll gladly rent you everything you'll need.
Meet Mike Taylor
There's a lot more to account manager Mike than you might guess from his job title. He's flown all over North America to conduct energy audits for clients. He helped us start our mobile inventory management service. He's been trained on hose advisory services, too.
He also had an unusual background for someone in our industry: He was a midget hockey player. That opened a lot of doors when he first made sales calls in some of the towns where he used to appear on the ice.
Grab Sample Modules Offer Speed and Flexibility
Grab sampling provides a safe and reliable way to collect a representative gas or liquid sample from pipelines, tanks, or systems, and transport it to the lab for analysis. A good grab sample system will use metal cylinders to transport the sample under pressure.
Edmonton Valve & Fittings offers several standard configuration for grab sample models, plus the option of modifying the layouts to suit your particular needs. The best part is that we build the modules right here in Edmonton.
Grab Sample Liquid Systems Can Lower Your Costs
While cylinders provide a great way to transport samples for lab analysis, they aren't always necessary. Swagelok’s Grab Sample Liquid sampling system offers an alternative closed-loop system for use with low vapor-pressure liquids. If you have a non-hazardous environment, this system is easy to manage. There's no risk of spillage or evaporation.
With this option available, there's no excuse for cutting corners. (And we've seen some odd makeshift methods when visiting plants, including the use of tire bladders filled right from the pipeline.)
VN01: A Space-Saving Valve For Severe Service
When you need a double block and bleed isolation option, you could install a multi valve, or you could use the Swagelok VN01 valve for a single, lighter, compact unit with a single CRN number. That means less strain on your piping system and a reduced need for structural support, which is especially important when you need to protect your components from vibration.
You can get it with a standard or 3/4-inch male NPT inlet, or a 3/4-inch pipe weld. For the outlet, you have a choice of a standard half-inch female NPT fitting, but other options are available including a flange. There also are optional gauge ports.
Additional resources
- The Advantages of Swagelok VCR and VCO Fittings
- Swagelok Orifice Fittings – What do you know about flow control?
- 4 Solutions from the Swagelok Tube Adapter
In a hurry or have a question? Please click here to get in touch - we respond fast! Or call 780.437.0640.