To Slay Ice, A Steam Lance Is The Weapon Of Choice
by Alecia Robinson, on Thu, Feb 01, 2018 @ 15:02 PM
It's also great for eliminating solidification of asphalt, heavy oils and plastics
The Steam Lance, pictured above, is an unique product that comes pre-assembled and ready to use and install at your site. For all the product's highlights and benefits, download your copy of the Steam Lance info sheet.
When you need to fight ice buildup on equipment and you don't want to shut down your system, it's time to grab a steam lance.
The basic construction is simple: A length of insulated tubing, heat-shrink boots to seal the insulation, and a steam-rated ball valve at the end. Hook it up to a steam line, and you are ready to clear out plugged piping, remove ice from the exterior of structures, and get frozen drain valves flowing again. You can use it on tubing runs, steam-assisted gravity drainage, containment vessels and ice-coated instruments.
The lance can also be used to eliminate solidification of asphalt, heavy oils, plastics and more.
Variation on the theme
Edmonton Valve & Fitting offers a couple of variations that make the steam lance even easier to use. We put a 12-inch piece of insulated pipe upstream of the valve, giving the operator something to hold on to other than the steam hose itself. We also insulate the valve to further protect the operator.
And we now offer the option of a handle on the other side of the valve, so that you don't have to hold the valve itself while using the lance. That can be especially desirable when you're wearing thick hand protection in cold weather.
We can make our lances to the length you want, too. (We've made them as long as 22 feet, but the jacketed tubing is available in even longer runs than that.)
Click here to get a free information sheet.
Easy to order, easy to use
There's no need to cobble together some do-it-yourself equipment that might cause a safety hazard. When you order a Swagelok steam lance, you get an assembly that already has been pressure tested and comes ready to use right out of the box. It has a single part number too.
Edmonton Valve & Fitting is an expert on steam, and we know all about dealing with cold weather. Put that combination to work for you by calling 780-437-0640 to ask about steam lances, or send us a note through our website.
Additional resources
- Losing Steam? Send For Our Swagelok Energy Advisors
- The Cost of Steam Systems: Make Sure to Add All the Factors
- Swagelok Orifice Fittings – What do you know about flow control?