Swagelok Valve for Chlorine Service: Ball Vent and Carbon Steel Body
by James Dickie on Tue, Apr 09, 2024 @ 07:04 AM
Swagelok's C60V Series valves, designed for chlorine applications, combine carbon steel bodies with virgin PTFE seats for optimal safety and adherence to Chlorine Institute guidelines. These valves fe …
Finding the True Cost of Compressed Gas Leaks in Dollars (UltraView Demo)
by Katie Reid on Tue, Jun 27, 2023 @ 08:06 AM
We are now faster and more thorough than ever at helping customers achieve leak-free systems, which can slash energy use and other costs.
3 More Examples of Fluid System Assemblies Built Here in Our Edmonton Shop
by Katie Reid on Wed, Feb 08, 2023 @ 08:02 AM
If you can describe what you need an assembly to do, we can build something to do it. That includes whole gas distribution systems, ready-to-install analytical subsystems, grab sampling systems, and m …
How Custom Gas Distribution System Design and Fabrication Can Improve Efficiency in Northern Alberta Plants
by Thomas Webster on Tue, Jun 21, 2022 @ 08:06 AM
Fluid handling facilities depend on effective gas distribution system design to safely and efficiently deliver gases from a high-pressure source to various points of use. These gases are pressurized a …
Pressure Regulator vs Pressure Reducing Valves -- with 2024 Updates
by Thomas Webster on Mon, Feb 14, 2022 @ 09:02 AM
It can be difficult initially to sort the role of components in a fluid system. To settle the confusion between the pressure regulator vs. pressure-reducing valve, it is important to dive into the sep …
New Technical Briefing: Materials for Oxygen Service (with Ignition Example Photos)
by Katie Reid on Thu, Apr 15, 2021 @ 13:04 PM
Oxygen is used in steelmaking and metals refining, petroleum processing, chemicals, pharmaceuticals, and other manufacturing processes. Industrial engineers can't eliminate the chance of oxygen system …