Share this
What Topped Edmonton Valve's Customers' Reading Lists in 2015
by Katie Dennis on Tue, Jan 12, 2016 @ 11:01 AM
These downloads drew the biggest audience in the past year
One of the most popular features of our website is the ability to download catalogues, manuals and other material. All it takes is a couple of clicks and a little bit of information so we know where to send it all. These are the downloads that proved most popular in 2015 - did you download them all?
Swagelok VCR and VCO fittings
Most people know Swagelok for our two-ferrule Tube Fitting. However, we also carry two valuable lines of face seal fittings: VCR and VCO. Unlike pipe, tube, and weld end connections, the VCR and VCO fittings can be disassembled in line – with no clearance requirements. VCRs and VCOs serve as a make and break point – a spot to access the system for repair and upgrades without having to remove multiple parts.
Tube bending manual
Bending tubing by hand is often the fastest and simplest way to get the job done. The Hand Tube Bender Manual explains step-by-step how to prepare, measure, and calculate, to perfectly execute the bends every time. This 32-page download covers bends, reverse bends, springback and other essentials, and has a section on troubleshooting.
Tube fitting manual
Swagelok hadn't revised its classic Tube Fitter's Manual since the 1990s, so it was a big deal when a fresh edition came out for 2015. The manual has been updated and expanded to include information on selecting tube fittings for severe service requirements, metallurgy, innovations in product design, and advanced manufacturing processes.
Swagelok quick-connects
Swagelok Quick-Connects offer a push-to-connect coupling that enables quick, easy operation. We offer a wide variety of options, including keyed quick-connects. The catalogue includes information on the four different Swagelok Quick-Connect series as well as drawings, sizes, materials, and end connections. It also lists all the part numbers for your convenience. Don't forget - the series of the stem and body has to match for them to connect!
Just ask EVF
You can't get a more personalized service than our Ask Edmonton Valve & Fitting page. Just tell us who you are, what you want to know, and where to send the answers. Whether you are starting to compare your options, need a tailored proposal, or just have a question, we're always here to help.
Additional resources
- Don't Let Pressure Regulators Throw You a Curve
- Meet Dell Martens, Edmonton Valve's Connection to Lloydminster
- New Industrial Sampling Systems Textbook Covers Theory & Examples
In a hurry or have a question? Please click here to get in touch - we respond fast! Or call 780.437.0640