Menu
COVID-19 UPDATE
MESSAGE US

SWAGELOK GRAB SAMPLING SYSTEMS

Liquid Sampler with Fixed Volume and Continuous Flow

GSL7

15_GSL7

Swagelok's Liquid Sampler with Fixed Volume and Continuous Flow prevents overfilling of the sampler in systems where continuous flow is required from inlet to outlet. A sample is drawn into a fixed volume reservoir, held, and then dispensed into a sampler. It is recommended for ensuring 60-80% fill of the sample container (requires a sample bottle that is larger than the fixed volume reservoir); and for samplers installed directly in the sample stream, in a fast loop, or where long sample transport lines are used. See page 35 of the Swagelok Grab Sampling Systems Application Guide for details.

 

See it in action here:

Learn more

Swagelok offers a series of solutions for use in all types of plants and facilities where fluids are being processed. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations. Get the Swagelok Grab Sampling Systems Application Guide for details.

Questions? We are here to help. Please send us a message or call our office at 780-437-0640.


← All Swagelok grab sample panel standard designs

How can we help you today?

Whether you need a single component or help with complex systems, we are here to help.
Get in touch