Menu
COVID-19 UPDATE
MESSAGE US

SWAGELOK GRAB SAMPLE SYSTEMS

Continuous Flow Liquid Sampler Without Purge

GSM-L-2(-N)

7-GSM-L-2(-N)-Continuous-Flow-Liquid-Sampler-without-Purge

Swagelok's Continuous Flow Liquid Sampler for general use for liquid sampling when continuous flow is required from inlet to outlet. Purge option (using a gas or solvent) clears the sample fluid from the sample transport lines before and/or after sample collection.This panel design is intended for general use for liquid sampling when continuous flow is required from inlet to outlet. It is recommended for liquids that are non-toxic and are not susceptible to settling in the sampler; or when samplers are installed directly in the sample stream, on a fast loop, or where long sample transport lines are used. See page 13 of the Swagelok Grab Sampling Systems Application Guide for details.

Learn more

Swagelok offers a series of solutions for use in all types of plants and facilities where fluids are being processed. Use Swagelok application solutions to create fully documented fluid sampling and control systems and bring consistency to your operations. Get the Swagelok Grab Sampling Systems Application Guide for details.

Questions? We are here to help. Please send us a message or call our office at 780-437-0640.


← All Swagelok grab sample panel standard designs

How can we help you today?

Whether you need a single component or help with complex systems, we are here to help.
Get in touch