DOWNLOAD LITERATURE

Swagelok RHPS Series Pressure Regulators

Download the catalogue 

RHPS_CatalogueFill the form to receive the Swagelok RHPS Series catalogue.

Technical details provided on:

  • Pressure-reducing models
  • Back-pressure models
  • Spring-, dome-, and air-loaded
  • 1/4 to 4 in. end connections
  • Working pressures up to 10 150 psig (700 bar)
  • Temperatures from –4 to 176°F (–20 to 80°C)

Content highlights:

  • Product features
  • Types of Regulators
  • Terminology
  • Components
  • Testing, Cleaning and Packaging

Get the literature