Share this
Swagelok Solutions for Hydrogen Applications
by Katie Reid on Wed, May 17, 2023 @ 10:05 AM
Of the 6,000+ fluid system parts Swagelok has developed, some are specifically engineered for compatibility with hydrogen applications. Today we'll highlight 10 product lines.
Engineers designing infrastructure to handle production, transport, compression, storage, and filling of cylinders with hydrogen need components free of metals susceptible to hydrogen embrittlement and elastomers susceptible to hydrogen degradation. In the free guide Swagelok Hydrogen-Compatible Products, Swagelok's engineers list which Swagelok products are compatible with on-vehicle and infrastructure hydrogen applications. In each case, they have checked materials of construction for appropriateness for use with hydrogen.
Excerpt from Swagelok Hydrogen-Compatible Products (page 3)
Hydrogen embrittlement is a risk with some metals, specifically hardened Belleville springs and stems. In Swagelok's hydrogen-compatible products such metals have been replaced with materials that resist embrittlement. Likewise, hydrogen degradation is a risk with some elastomers. Those elastomers have been replaced with more resilient materials.
The guide lists products that are hydrogen-compatible products for applications up to 1 378 bar (20 000 psig). They include:
- Swagelok tube fittings and tubing
- FK series medium-pressure fittings and tubing
- FKB series medium-pressure ball valves
- IPT series and check valves
- IPT series cone and thread fittings and tubing
- AFS series ball valves
- FJ, FL, FM, and FX series hose
- S model pressure gauges
- Pipe fittings
- Swagelok Custom Solutions such as filling, distribution, priority, and control panels and tubing manifolds
Getting the Swagelok Hydrogen-Compatible Products PDF is important because Swagelok products not listed in it may not be suitable for hydrogen applications. Information in the PDF can also help engineers convey to other stakeholders why they are specifying Swagelok parts in systems used in filling and storing hydrogen in cylinders, and moving it to vehicles' fuel cells.
Swagelok Hydrogen-Compatible Products This 33-page guide includes a list of hydrogen-compatible products for applications up to 1 378 bar (20 000 psig). |
Whether you’re working in the hydrogen, compressed natural gas, or liquefied natural gas markets, we can support your success with our attention to detail, meticulously engineered products, and technical expertise. If we can help you in any way, please click below or call 780-437-0640 7:30am-5pm. For 24x7 On-Call Technical Support call 780-237-7109.
Note: The design and operation of hydrogen systems are the responsibility of the user, who should obtain qualified assistance to ensure their safe use of hydrogen.